IESNA:LM-63-2002
[TEST]P945610
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1C-735-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 70 CRI, 3500K, 615mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7619
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
1909.1 2190.3 2387.6 2356.5 2105.6 1884.3 1789.7 1768.9 1807.5 1900.8
2052.8 2260.8 2520.7 2839.4 3218.7 3609.4 3969.8 4182.5 4173 3950.1
3343.5 2863.4 2156.8 1260 617.2 415.9 357.6 309.2 256 233.2
190.2 164.2 131.9 64.2 37.4 11.8 0
1909.1 2188.7 2373.8 2347.1 2095 1879.1 1783.4 1761.8 1801.5 1891
2035.1 2240.7 2496.3 2811 3181.7 3567.6 3922.9 4147.8 4158.8 3959.5
3351.4 2868.5 2174.5 1279.3 625.5 414.7 353.3 309.6 259.6 225.7
195 164.2 131.6 68.1 35.4 11 0
1909.1 2197.4 2382.9 2370.3 2127.7 1900.8 1797.2 1767.7 1802.3 1891.4
2038.7 2230.1 2474.7 2771.6 3125.7 3516.4 3875.3 4129.7 4214.8 4084.4
3640.5 2992.6 2313.6 1451 700.3 417.9 341.5 310 261.1 226.5
195.8 165.8 138.2 94.9 42.5 8.7 0
1909.1 2167.8 2360.8 2390 2195.8 1955.9 1825.2 1782.2 1801.5 1870.5
1985.5 2150.9 2362.4 2622.8 2933.1 3287.2 3671.2 4019.4 4260.5 4341.2
4194.3 3758.7 2948.9 2001.6 1052 519.1 364.3 302.9 261.1 222.5
193 163.8 142.2 108.3 60.3 20.5 0
1909.1 2147.8 2338.8 2406.5 2295.9 2067 1896.1 1827.9 1833.5 1887.8
1980.8 2113.1 2293.9 2526.3 2811 3137.2 3510.1 3895 4230.9 4454.2
4511.7 4321.9 3828 2975.3 1834.6 903.9 468.3 334.4 272.6 222.5
183.9 156.8 131.2 99.6 57.1 16.5 0
1909.1 2120.6 2297.8 2401.4 2382.9 2234 2051.7 1946.5 1927.6 1960.7
2034.7 2139.9 2284 2474.7 2705.5 2981.6 3322.7 3704.7 4125.4 4509.4
4822.5 4980.1 4855.2 4420 3581.4 2301 1052.4 485.6 318.6 242.6
185.1 138.6 102.4 74 41 11.4 0
1909.1 2084.7 2244.6 2362.4 2430.2 2421.5 2342.7 2223.8 2141.1 2119.4
2153.3 2222.2 2329.3 2468 2650.7 2873.7 3146.6 3486.1 3883.9 4336.9
4786.3 5191.2 5437.7 5475.1 5174.2 4547.2 3513.3 2147 916.5 369.1
219 146.1 93.3 57.1 27.6 7.5 0
1909.1 2039.1 2170.2 2284.4 2381.7 2466.8 2525.1 2553.8 2542.8 2513.3
2490.4 2498.3 2550.3 2642.8 2776.4 2957.5 3186.8 3458.5 3759.1 4054.1
4342 4613.4 4893 5141.1 5261.3 5051 4423.1 3484.1 2388 1353.7
568 220.2 121.7 75.6 39.4 11.4 0
1909.1 1989.8 2079.2 2167.1 2256.9 2350.2 2442 2537.7 2621.2 2695.6
2769.7 2839.8 2922.5 3019.4 3152.1 3329 3545.2 3788.2 4032 4243.9
4408.2 4528.3 4604.3 4655.9 4684.7 4669.3 4552.3 4132.5 3259.6 2053.6
878.7 298.9 132.7 70.9 37 10.2 0
1909.1 1937.8 1975.6 2016.6 2061.5 2114.7 2176.1 2244.6 2307.7 2362.8
2406.9 2445.1 2485.3 2536.5 2613.7 2718.5 2843.7 2987.9 3112.7 3206.1
3263.2 3278.9 3280.5 3267.9 3261.2 3235.6 3171.4 2867.4 2248.2 1264.7
524.6 215.1 94.5 41.7 21.3 4.7 0
1909.1 1915.4 1920.5 1936.6 1952.4 1973.7 2007.5 2035.9 2063.5 2084.3
2088.3 2078.4 2061.5 2052.8 2062.7 2088.7 2132.8 2183.2 2229.7 2250.6
2245.8 2219.4 2191.9 2175.3 2174.5 2166.7 2112.7 1904.7 1534.1 936.2
462.8 231.2 120.1 54 21.7 4.7 0
1909.1 1887.4 1868.5 1857.5 1847.6 1838.6 1837 1834.6 1825.2 1796
1743.6 1675.1 1592.4 1505 1423.4 1348.6 1279.3 1222.6 1169.4 1109.9
1044.9 976.4 931.5 919.7 916.1 888.6 818.5 702.7 568.4 402.1
278.9 176.5 102.4 57.1 26.8 7.1 0
1909.1 1840.9 1778.7 1727.5 1669.6 1604.6 1526.2 1432.5 1313.5 1181.2
1033.1 874.4 731.8 615.2 533.7 486 465.9 462 460.8 456.1
439.2 411.6 379.3 345 314.3 289.9 270.2 243.4 209.5 175.3
141.4 109.9 81.9 56.3 33.1 6.3 0
1909.1 1794.9 1698.7 1604.2 1481.7 1334 1169 1000.8 845.6 724.7
641.2 589.2 556.1 529 503.8 482.9 473.4 476.2 482.5 483.7
468.7 443.1 409.2 370.6 332.8 298.9 265.9 231.6 198.9 167.8
137.1 107.1 78.8 52.4 28.4 6.3 0
1909.1 1752.7 1629.8 1477.8 1282 1071.3 887 761.3 701.5 674.7
649.1 614.4 575.4 548.3 530.1 518.7 511.2 510.5 510.5 503.4
489.2 463.6 412.4 367.1 330.1 295 263.1 234.7 208 186.3
151.2 116.2 85.9 54.4 27.2 7.1 0
1909.1 1727.1 1567.2 1356.1 1107.2 885.4 765.7 736.5 730.2 705
670 641.2 612.1 588 569.1 556.1 543.5 534.5 521.1 482.5
416.3 386 364.7 337.5 311.2 287.5 266.3 244.6 217.4 189.5
162.7 131.9 99.6 66.6 37.4 15.8 0
1909.1 1710.6 1518 1258.8 986.6 805.9 760.6 771.2 760.2 729
700.3 667.2 635.7 611.3 592 576.6 563.2 535.3 462.4 411.2
389.1 369.8 351.7 336 318.6 300.5 278.1 250.9 230.4 206.4
177.2 148.1 114.6 82.7 96.9 83.5 0
1909.1 1694 1468.3 1174.1 900 781 787.3 796 775.5 747.2
714.9 675.1 642.8 618.4 601 589.6 564 479.7 425 400.2
375.4 354.5 338.7 328.1 316.7 305.2 287.5 263.1 232.4 202.1
174.1 153.2 147.7 208.7 139.4 55.5 0
1909.1 1675.5 1428.2 1114.6 854.7 781.4 804.3 807 784.2 757
716.8 673.9 640 615.6 601.4 590.4 519.9 445.5 415.9 396.2
374.2 357.2 345 333.6 319.4 299.3 275.7 249.7 223.3 197.7
179.2 211.5 259.6 182.8 104.4 44.5 0
1909.1 1668.4 1410 1087.9 837.8 784.6 813.3 814.1 790.1 760.6
715.7 671.5 635.3 612.1 601.4 573.5 488.8 436.8 416.7 394.7
376.1 365.9 361.2 354.1 326.5 304.9 280.8 254 233.6 211.9
209.1 357.2 235.5 148.5 69.3 26.4 0
1909.1 1657.8 1422.3 1094.6 841.3 786.9 816.1 814.5 792.1 762.9
719.2 675.5 639.6 615.6 605.8 574.7 488 437.2 419.9 395.4
377.3 368.7 366.3 361.6 328.9 307.6 288.7 267.4 248.5 217
211.5 371.4 232.8 153.2 67.7 25.6 0
